MAX98425A

RECOMMENDED FOR NEW DESIGNS

22V Digital Input, High-Efficiency, Stereo Class-D Amplifier with Ultra-Low IQ

Viewing:

Overview

  • Wide Input Supply Range (3V to 22V)
  • Ultra-Low Quiescent Power
    • 155mW at VPVDD = 20V, MAX98415A
    • 89mW at VPVDD = 14V, MAX98425A
  • Ultra-Low 28.5μVRMS Output Noise
  • Low Distortion
    • -81.1dB THD+N at 2W into 8Ω, f = 1kHz
  • MAX98415A Output Power at 1% THD+N:
    • 27W Stereo into 8Ω, VPVDD = 22V
    • 19W into 4Ω, VPVDD = 14V
  • MAX98425A Output Power at 1% THD+N:
    • 28W Stereo into 8Ω, VPVDD = 22V
    • 20.5W into 4Ω, VPVDD = 14V
  • MAX98415A Speaker Amplifier Efficiency:
    • 87.0% at 1W per ch. into 8Ω, VPVDD = 22V
    • 87.0% at 1W per ch. into 4Ω, VPVDD = 14V
  • MAX98425A Speaker Amplifier Efficiency:
    • 87.5% at 1W per ch. into 8Ω, VPVDD = 22V
    • 88% at 1W per ch. into 4Ω, VPVDD = 14V
  • Class-D EMI Reduction Enables Filterless Operation
  • SSM and Switching Edge Rate Control
  • Integrated Speaker Current and Voltage Feedback,Do Not Require External Components (MAX98415A only)
  • Flexible Brownout Prevention Engine
  • I2S/16-Channel TDM and I2C Digital Interfaces
  • Playback and IV Paths Support Sample Rates up to192kHz
  • No MCLK Required
  • Dynamic Headroom Tracking (DHT)
  • Envelope Tracking Output to Maximize SystemEfficiency
  • Extensive Click-and-Pop Suppression
  • 40-Bump WLP (0.4mm Pitch)
MAX98425A
22V Digital Input, High-Efficiency, Stereo Class-D Amplifier with Ultra-Low IQ
MAX98425A Simplified Block Diagram MAX98415A/MAX98425A Pin Configuration MAX98425A Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
LT8349 RECOMMENDED FOR NEW DESIGNS 8V, 12A, 2-Phase Low IQ Synchronous Boost Converter
LT8342 RECOMMENDED FOR NEW DESIGNS 40V, 9A, Low IQ Synchronous Step-Up Silent Switcher with Input Disconnect and PassThru
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX98425A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed