MAX666

PRODUCTION

Dual Mode™ 5V/Programmable Micropower Voltage Regulators

Low Quiescent Current, Low-Dropout Voltage, Ideal for Pagers

Part Models
8
1ku List Price
Starting From $2.42

Part Details

  • Dual Mode Operation: Fixed +SY or Adjustable from +1.3V to +18V
  • Low Power CMOS: 12,&A Max Quiescent Current
  • 40rnA Output Current, with Current Limiting
  • Pln-Compatlble Upgrade of ICL7883 and ICL7884
  • +2V to +18.SV Operating Range
  • Low Battery Detector (MAX888)
  • No Output Over-Shoot on Power Up
MAX666
Dual Mode™ 5V/Programmable Micropower Voltage Regulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX666 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed