LT8393

RECOMMENDED FOR NEW DESIGNS

60VIN, 100VOUT Synchronous 4-Switch Buck-Boost LED Driver Controller with Low EMI

Part Models
20
1ku List Price
Starting From $4.17

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Up to 95% Efficiency
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • Wide VIN Range: 4V to 60V
  • Wide VOUT Range: 0V to 100V
  • ±4% LED Current Accuracy
  • 2000:1 External and 128:1 Internal PWM Dimming
  • 10V High Side PMOS PWM Switch Driver
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Adjustable and Synchronizable: 350kHz to 2MHz
  • Flicker-Free Spread Spectrum for Low EMI
  • Open and Short LED Protection with Fault Reporting
  • AEC-Q100 Qualified for Automotive Applications
LT8393
60VIN, 100VOUT Synchronous 4-Switch Buck-Boost LED Driver Controller with Low EMI
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2865A

LT8393 | 60VIN, 100VOUT Synchronous 4-Switch Buck-Boost LED Driver with Low EMI

Product Details

Demonstration circuit 2865A is a synchronous 4-switch buck-boost LED driver featuring the LT8393. This demonstration circuit drives a single string of LEDs up to 70V at 300mA. DC2865A runs from an input voltage of 9V to 18V as-built and is capable of 4VIN to 60VIN if UVLO is adjusted. It runs at 350kHz switching frequency and features spread spectrum modulation (SSFM) which spreads the switching frequency from fSW to fSW + 25%. Both analog and PWM dimming are featured. DC2865A features undervoltage lockout (UVLO) set at 7.9V with 1.4V hysteresis for turn-on.

The LT8393 has an adjustable switching frequency between 350kHz and 2MHz. The SYNC jumper also allows external frequency synchronization.

The LT8393 can be PWM dimmed for accurate brightness control with an external PWM signal and an internally- generated PWM signal. DC2865A has a jumper that can be set to switch between internally-generated PWM signal, externally-generated PWM signal, and no PWM signal (100% on). It can be analog dimmed with a control voltage on its CTRL pin.

When run with both PWM dimming and spread spectrum, the spread spectrum aligns itself with the PWM signal for flicker-free operation.

The LT8393 features both open LED and short LED (LED+ to GND) protection as well as a fault output flag.

Small ceramic input and output capacitors save space and cost. The open LED overvoltage protection uses the IC’s constant voltage regulation loop to regulate the output to approximately 70V if the LED string is opened.

The input and output EMI filters on the demo circuit reduce the EMI of this power converter. This is intended for automotive applications where CISPR25 Class 5 standards are observed. Additionally, gate resistors and grounded shield can be added on the demo circuit for further EMI reduction if necessary. In non-automotive applications, where EMI may not be as important, the input and output filter can be removed for higher efficiency.

The UVLO voltage, LED current, output voltage range, switching frequency, brightness control, and SSFM can all be adjusted with simple modifications to the demonstration circuit.

The LT8393 data sheet gives a complete description of the device, operation and applications information. The data sheet must be read in conjunction with the demo manual for DC2865A. The LT8393JFE is assembled in a 28-lead plastic TSSOP package with a thermally enhanced GND.

DC2865A
LT8393 | 60VIN, 100VOUT Synchronous 4-Switch Buck-Boost LED Driver with Low EMI

Latest Discussions

No discussions on LT8393 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed