LT8391A

RECOMMENDED FOR NEW DESIGNS

60V 2MHz Synchronous 4-Switch Buck-Boost LED Driver Controller

Part Models
16
1ku List Price
Starting From $3.80

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Up to 95% Efficiency at 2MHz
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • Wide VIN Range: 4V to 60V
  • Wide VOUT Range: 0V to 60V (51V LED)
  • ±3% LED Current Accuracy
  • 2000:1 External and 128:1 Internal PWM Dimming
  • High Side PMOS PWM Switch Driver
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Adjustable and Synchronizable: 600kHz to 2MHz
  • Flicker-Free Spread Spectrum for Low EMI
  • Open and Short LED Protection with Fault Reporting
  • Available in 28-Lead TSSOP with Exposed Pad and 28-Lead QFN (4mm × 5mm)
  • AEC-Q100 Qualified for Automotive Applications
LT8391A
60V 2MHz Synchronous 4-Switch Buck-Boost LED Driver Controller
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8391
  • LT8391A
  • LT8391D
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2575A

LT8391AIFE Demo Board | 60V 2MHz Synchronous 1.5A Buck-Boost LED Driver

Product Details

Demonstration circuit DC2575A is a 60V 2MHz synchronous buck-boost LED driver featuring the LT8391A. It accepts an input voltage from 4V to 60V and drives a single string of LEDs up to 16V at 1.5A. DC2575A runs at 2MHz switching frequency and features spread spectrum frequency modulation (SSFM) which can be enabled with a simple jumper. SSFM spreads the switching frequency from fSW to fSW + 25% for reduced EMI. SSFM is not necessary in applications where EMI is not important.

DC2575A
LT8391AIFE Demo Board | 60V 2MHz Synchronous 1.5A Buck-Boost LED Driver

Latest Discussions

Recently Viewed