LT8391

RECOMMENDED FOR NEW DESIGNS

60V Synchronous 4-Switch Buck-Boost LED Controller with Spread Spectrum

Part Models
18
1ku List Price
Starting From $3.80

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Synchronous Switching: Up to 98% Efficiency
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • Wide VIN Range: 4V to 60V
  • Wide VOUT Range: 0V to 60V (51V LED)
  • ±3% LED Current Accuracy
  • 2000:1 External and 128:1 Internal PWM Dimming
  • High Side PMOS PWM Switch Driver
  • Integrated Bootstrap Diodes
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Adjustable and Synchronizable: 150kHz to 650kHz
  • Flicker-Free Spread Spectrum for Low EMI
  • Open and Short LED Protection with Fault Reporting
  • Available in 28-Lead TSSOP with Exposed Pad and 28-Lead QFN (4mm × 5mm)
  • AEC-Q100 Qualified for Automotive Applications
LT8391
60V Synchronous 4-Switch Buck-Boost LED Controller with Spread Spectrum
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT8391
  • LT8391A
  • LT8391D
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2345A

LT8391EFE Demo Board | Sync Buck-Boost LED Driver, 4V ≤ VIN ≤ 60V, VLED = 25V @ 2A

Product Details

Demonstration circuit 2345A is a 60V synchronous 4-switch buck-boost LED controller with spread spectrum featuring the LT8391 LED driver. It accepts an input voltage from 4V to 60V and drives a single string of LEDs up to 25V at 2A. DC2345A runs at 400kHz switching frequency without spread spectrum, but spread spectrum frequency modulation (SSFM) can be enabled with a simple jumper. SSFM spreads the switching frequency to fsw ±15% for reduced EMI.

DC2345A
LT8391EFE Demo Board | Sync Buck-Boost LED Driver, 4V ≤ VIN ≤ 60V, VLED = 25V @ 2A

Latest Discussions

Recently Viewed