LT8336

RECOMMENDED FOR NEW DESIGNS

40V, 2.5A, Low IQ Synchronous Step-Up Silent Switcher with PassThru

Part Models
12
1ku List Price
Starting From $3.02

Part Details

  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
    • Optional Spread Spectrum Frequency Modulation
  • Integrated 40V, 2.5A Power Switches
  • Wide Input/Output Voltage Range: 2.7V to 40V
  • Low VIN Pin Quiescent Current:
    • 0.3μA in Shutdown
    • 4μA in Burst Mode® Operation
    • 15μA in PassThru Operation
  • 100% Duty Cycle Capability for Synchronous MOSFET
  • Adjustable and Synchronizable: 300kHz to 3MHz
  • Pulse-Skipping or Burst Mode Operation at Light Load
  • Output Soft-Start and Power Good Monitor
  • Internal Compensation
  • Accurate 1V Enable Pin Threshold
  • Small 16-Lead (3mm × 3mm) LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT8336
40V, 2.5A, Low IQ Synchronous Step-Up Silent Switcher with PassThru
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8336

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8336
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2505A

Low IQ Synchronous Boost Silent Switcher with 2.5A, 40V Switch

Product Details

Demonstration circuit 2505A is a low IQ, Silent Switcher® synchronous boost converter featuring the LT8336. DC2505A is designed to convert an 8V to 20V source to 24V output, with up to 1.5A load current, depending on the input voltage. DC2505A operates at 2MHz switching frequency.

The DC2505A contains a selectable jumper, JP1, to aid in the selection of the desired SYNC pin mode of operation. The default setting is pulse-skipping mode of operation.

The DC2505A has an EMI filter installed. The EMI filter can be included by connecting the source to the VEMI terminal and the output to the VOUT2 terminal.

The Performance Summary section details the ratings of the DC2505A at room temperature.

The LT8336 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for DC2505A.

DC2505A
Low IQ Synchronous Boost Silent Switcher with 2.5A, 40V Switch

Latest Discussions

Recently Viewed