LT6660

PRODUCTION

Tiny Micropower Precision Series References in 2mm × 2mm DFN

Part Models
30
1ku List Price
Starting From $1.06
Viewing:

Part Details

  • No Output Capacitor Required
  • Low Drift: 20ppm/°C Max
  • High Accuracy: 0.2% Max
  • Low Supply Current
  • 20mA Output Current Guaranteed
  • Reverse-Battery Protection
  • Low IR Reflow Induced Stress: 0.02% Typ
  • Voltage Options: 2.5V, 3V, 3.3V, 5V and 10V
  • Space-Saving Alternative to the LT1460
  • 3-Lead 2mm × 2mm × 0.75mm DFN Package
LT6660
Tiny Micropower Precision Series References in 2mm × 2mm DFN
Basic Connection LT6660H VOUT Shift Due to IR Reflow Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
No discussions on LT6660 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed