Overview

Features and Benefits

  • Fully featured evaluation board for the ADMV8052
  • On-board SDP-S connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

Product Details

The ADMV8052-EVALZ is available for evaluating the ADMV8052 digitally tunable, band-pass filter (BPF). The ADMV8052-EVALZ incorporates the ADMV8052 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8052 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8052 is an IC that features a digitally selectable frequency of operation. The chip features three BPFs that span from 30 MHz to 520 MHz. The chip can be programmed using a 4-wire serial port interface (SPI), and the SDP-S controller allows the user to interface with the SPI of the ADMV8052 through the Analog Devices, Inc., Analysis | Control | Evaluation (ACE) software.

For full details on the ADMV8052, see the ADMV8052 data sheet, which must be consulted in conjunction with this user guide when using the ADMV8052-EVALZ.

Getting Started

  • Network analyzer
  • Windows® PC
  • USB cable
  • EVAL-SDP-CS1Z (SDP-S) controller board

Software

ACE Software

ZIP
518 KB
ACE plug-in for Board.ADMV8052 1.2021.6200 [Feb 02 21]
30 to 520MHz Digitally Tunable Band-Pass Filter
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.