Search

You searched for “EVAL-ADAU1761Z”
Filters
Filters
Tools and Models
- 1
Site Section
- 34
Results on Analog.com
Relevance
Sort by
- Evaluation Design File
- Evaluation Design File
- ADAU1761ProductionProductSigmaDSP Audio ProcessorsSigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
- Evaluation Board & KitFull-featured ADAU1761 SigmaDSP evaluation board that operates most functions of the ADAU1761 with a full range of analog and digital inputs and outputs including the digital microphone and capless headphones. USBi is included in the package and it provides the 5 V power supply for the board.
- Evaluation Board & KitAnalog Devices has sold its MEMS Microphone product line to InvenSense. Please visit the InvenSense ADMP421 product page for all technical support and sales information. This PCB includes the ADMP421 and a bypass capacitor mounted on a rigid PCB. The 12-pin header connects all microphone signals directly to a codec evaluation board such as the EVAL-ADAU1761Z or EVAL-ADAU1361Z, or to a custom evaluation system.
- Evaluation Board & KitAnalog Devices has sold its MEMS Microphone product line to InvenSense. Please visit the InvenSense ADMP521 product page for all technical support and sales information. This PCB includes the ADMP521 and a bypass capacitor mounted on a rigid PCB. The 12-pin header connects all microphone signals directly to a codec evaluation board such as the EVAL-ADAU1761Z or EVAL-ADAU1361Z, or to a custom evaluation system.
- Frequently Asked QuestionThe EVAL-ADAU1761Z features single-ended and differential inputs, single-ended and differential outputs, as well as a capless headphone output. This interfaces seamlessly to SigmaStudio via the USBi control board for easy signal flow evaluation and development. The PCB is 2.5" x 3.5" and the package, including SigmaStudio, costs $195.
- Evaluation Design File