Overview

Features and Benefits

  • Evaluation board for the AD9783/AD9781/AD9780
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9783/81/80.

AD9783-DPG2-EBZ can be used to evaluate products in the same DAC family by programming data vectors corresponding to the resolution of the particular part number, i.e., 12 bits for AD9780 and 14 bits for AD9781. The unused LSBs can be set to LVDS low.

Documentation & Resources

Software

FPGA/HDL

WIKI
AD9783 Evaluation Board, DAC-FMC Interposer & Xilinx Reference Design
The device includes specific features for direct conversion transmit applications, including gain and offset compensation, interfacing seamlessly with analog quadrature modulators.

ACE Software

ZIP
141 KB
ACE plug-in for Board.AD9783 1.2019.43200 [Dec 10 19]
Plugin to evaluate the AD9783 high-speed DAC.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (3)

Controller Boards