Overview

Product Details

The EVAL-AD7799EBZ is a fully featured evaluation Board for the AD7799. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Documentation & Resources

Software

Evaluation Software

ZIP
341618 kB
AD7799 Evaluation Software
The software provided runs under Windows XP, Windows Vista and Windows 7 (32-bit and 64-bit) and allows the user to control all the functions of the AD7799 via the USB port of a PC. The software should be installed by running the SETUP.EXE program.