Overview

Product Details

The EVAL-AD7191EBZ is a fully featured evaluation Board for the AD7191. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Software

ACE Software

ZIP
757 KB
ACE plug-in for Board.AD719X 1.2024.10200 [Apr 04 24]
The AD719x Plugin currently supports the EVAL-AD7190ASDZ, EVAL-AD7191ASDZ, EVAL-AD7192ASDZ, EVAL-AD7193ASDZ, EVAL-AD7194ASDZ, and EVAL-AD7195ASDZ boards. 4.8 kHz Ultralow Noise 24-Bit Sigma - Delta ADC with PGA
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.