Overview
Features and Benefits
- Single supply operation from +12V on the Zedboard FMC connector
- Digital Isolation
- Power Isolation
- On-board power blocks and reference sources
Product Details
The EV-ISO-4224-FMCZ is an isolated digital and power reference design for the ADAQ4224, a 24-bit, 2MSPS μModule Data Acquisition Solution. On the EV-ISO-4224-FMCZ, the electrically isolated temperature sensor of the ADAQ4224 is connected to the controller side and has a separate ground potential versus the data acquisition signal path ground. The EV-ISO-4224-FMCZ has the power management blocks to generate all the necessary supply rails and reference voltage for the operation of the ADAQ4224 μModule.
Applications
- Instrumentation & Measurement
- Automated Test Equipment, Electronic, Test & Measurement
- Precision Measurement
Applicable Parts
Package Contents
- EV-ISO-4224-FMCZ reference design board
- Micro-SD memory card (with adapter) containing system board boot software and Linux OS
- Required - ZedBoard (system controller board) - Available from a 3rd Party
Documentation & Resources
-
EV-ISO-4224-FMCZ Evaluation Board User Guide (Wiki)10/9/2024WIKI
-
ADAQ4224: 24-Bit, 2 MSPS, μModule Data Acquisition Solution Data Sheet (Rev. A)10/9/2024UNDEFINEDundefined
-
EV-ISO-4224-FMCZ Design Support Files10/9/2024ZIP3M