DS3144

Single/Dual/Triple/Quad DS3/E3 Framers

Industry's Smallest, Lowest Cost DS3/E3 Framers for Up to Four Separate Channels

Part Details

  • One/two/three/four independent DS3/E3 framers on a single die
  • Framing and formatting to M23 DS3, C-bit parity DS3, and G.751 E3
  • LIU interface can be binary (NRZ) or dual-rail (POS/NEG)
  • B3ZS/HDB3 encoder and decoder
  • Generate and detect DS3/E3 alarms
  • Integrated HDLC controller for each channel
  • Integrated FEAC controller for each channel
  • Integrated bit error-rate tester (BERT) for each channel
  • Large performance-monitoring counters
  • Line, diagnostic, and payload loopbacks
  • Externally controlled transmit overhead insertion port
  • Support external timing or loop-timing
  • Framers can be powered down when not used
  • 8-bit processor port supports muxed or nonmuxed bus operation (Intel or Motorola)
  • 3.3V supply with 5V tolerant I/O
  • 144-pin 13mm x 13mm CSBGA package
  • IEEE 1149.1 JTAG support
  • Features continued on page 6 of the PDF data sheet
DS3144
Single/Dual/Triple/Quad DS3/E3 Framers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 6
DS3112 TEMPE T3 E3 Multiplexer, 3.3V T3/E3 Framer and M13/E13/G.747 MUX
DS3150 LAST TIME BUY 3.3V, DS3/E3/STS-1 Line Interface Unit
DS3151 Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
DS3152 Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

IBIS Model 1


Evaluation Kits

DS3144DK

Quad DS3/E3 Framer Demo Kit Daughter Card

Features and Benefits

  • Demonstrates Key Functions of DS3144 Quad DS3/E3 Framer
  • Includes DS3154 Quad LIU, Transformers, BNC Connectors, and Termination Passives for Communication with Test Equipment over Coax
  • Compatible with DK101 and DK2000 Demo Kit Motherboards
  • DK101/DK2000 Interface and ChipView Software Provide Point-and-Click Access to the DS3144 Register Set
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • Memory-Mapped FPGA Provides Flexible Clock/Data/Sync Connections Among Framer Ports and DK2000 Motherboard
  • LEDs for Out-of-Frame, Loss-of-Signal, and Interrupt
  • Easy-to-Read Silk Screen Labels Identify the Signals Associated with all Connectors, Jumpers, and LEDs

Product Details

The DS3144 design kit is an easy-to-use evaluation board for the DS3144 quad DS3/E3 framer. It is intended to be used as a daughter card with the DK101 motherboard or the DK2000 motherboard. The DS3144DK comes complete with a DS3144 quad framer, DS3154 quad LIU, transformers, termination resistors, network connectors, and motherboard connectors. Interface to the DK101/DK2000 and Dallas' ChipView software give point-and-click access to configuration and status registers from a personal computer. On-board LEDs indicate loss-of-signal, out-of-frame, and interrupt status. An on-board FPGA contains mux logic to connect framer ports to one another or to the DK2000 in a variety of configurations.

DS3144DK
Quad DS3/E3 Framer Demo Kit Daughter Card

Latest Discussions

No discussions on DS3144 yet. Have something to say?

Start a Discussion on EngineerZone®