DS26900

JTAG Multiplexer/Switch

Fully MicroTCA™-Compliant JTAG Multiplexer/Switch

Viewing:

Part Details

  • Efficient Solution for Star Architecture JTAG
  • Provides Transparent Communications Between the Arbitrated Master and a Selected Secondary Port
  • Single-Package Solution Provides 18 Secondary Ports
  • Two-Package Cascade Configuration Provides 36 Secondary Ports
  • Three Arbitrated Master Ports
  • Autodetection of Port Presence
  • Internal Pullup/Down Resistors
  • Two 32-Bit Scratchpad Registers
  • Four GPIO Pins for Read/Write Control and Signaling Applications
  • Operation Up to 50MHz
  • Signal Path Modification Options
  • Redundancy with High-Impedance Pin
  • Independent Periphery JTAG
  • Configuration Mode Uses IEEE 1149.1 TAP Controller
  • Supports Live Insertion/Withdrawal
  • 3.3V Operation
  • Industrial Temperature Operation
  • RoHS-Compliant Packaging
DS26900
JTAG Multiplexer/Switch
DS26900: Functional Diagram
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
BSDL Model File 1

Latest Discussions

No discussions on DS26900 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed