ADR3625

RECOMMENDED FOR NEW DESIGNS

Precision, Micropower, High Current Output Voltage Reference

Part Models
4
1ku List Price
Starting From $3.26

Part Details

  • Maximum temperature coefficient
    • 3 ppm/°C (B grade)
    • 6 ppm/°C (A grade)
  • Output current capacity (typical): 70 mA sourcing/20 mA sinking
  • Low quiescent current: 65 μA
  • Low shutdown current: 1.5 μA
  • Output voltage noise (0.1 Hz to 10 Hz): 3 ppm p-p
  • Maximum initial output voltage error
    • ±0.04% (B grade)
    • ±0.08% (A grade)
  • Operating temperature range: −40°C to +125°C
  • Maximum input voltage: 16 V
  • Low dropout voltage: 0.25 V
  • 1.8 V logic compatible
  • 8-Lead MSOP package
ADR3625
Precision, Micropower, High Current Output Voltage Reference
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
Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 1
AD7190 PRODUCTION 4.8 kHz Ultralow Noise 24-Bit Sigma-Delta ADC with PGA
Single Channel A/D Converters 1
AD7721 PRODUCTION CMOS, 12-/16-Bit, 312.5 kHz/468.75 kHz Sigma-Delta ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADR3625

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADR3625

Evaluating the ADR3625 Precision, Micropower, High Current Output Voltage Reference

Features and Benefits

  • EVAL-ADR3625EBZ evaluation board
  • Gold pin connectors that allow the addition of passive components
  • Reserved SMB PCB trace for the output of signals
  • Reserved binding post PCB trace for extra pins
  • Binding post for simple connection for supply and meters

Product Details

The EVAL-ADR3625EBZ evaluation board is for evaluating the ADR3625 that is included on the board.

Figure 1 in the user guide shows the EVAL-ADR3625EBZ evaluation board. VIN, GNDF, and VOUTF are installed with the binding post for simple connection with the most common bench setup connector. Printed circuit board (PCB) traces are also provided for the GNDS and VOUTS pins, the passives, and the Subminiature Version B (SMB) for more sophisticated setup and usage.

Full specifications of the device under test (DUT) are available in the ADR365 data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADR3625EBZ evaluation board.

EVAL-ADR3625
Evaluating the ADR3625 Precision, Micropower, High Current Output Voltage Reference

Latest Discussions