ADR3525

RECOMMENDED FOR NEW DESIGNS

Micropower, Precision, Auto Qualified 2.5V Voltage Reference

Part Models
2
1ku List Price
Starting From $1.34

Part Details

  • Max temperature coefficient (TC) of 5ppm/ºC (B grade)
  • Max temperature coefficient (TC) of 8 ppm/°C (A grade)
  • Initial output voltage error: ±0.1% (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output current: +10 mA source/−3 mA sink
  • Low quiescent current: 100 μA (maximum)
  • Long term drift (LTD): 30 ppm (initial 1 khr typical)
  • Low dropout voltage: 250 mV at 2 mA
  • Output noise (0.1 Hz to 10 Hz): 18μVp-p at 2.5V (typical)
  • Qualified for automotive applications
ADR3525
Micropower, Precision, Auto Qualified 2.5V Voltage Reference
Ask a Question

Documentation

Learn More

Latest Discussions