ADR1000

RECOMMENDED FOR NEW DESIGNS

Oven-Compensated, Buried Zener, 6.62 V Voltage Reference

Part Models
1
1ku List Price
Starting From $57.93

Part Details

  • High long-term stability
  • 0.5 ppm/year long-term drift, typical (after first 3000 hours)
  • Low Zener reference noise: 0.14 ppm p-p (0.9 μV p-p)
  • Low temperature coefficient: <0.2 ppm/°C
  • On-chip heater and temperature sensor
  • Specified for −40°C to +125°C operation
  • Pin‐compatible upgrade to LTZ1000
ADR1000
Oven-Compensated, Buried Zener, 6.62 V Voltage Reference
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADR1000
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADR1000

Evaluation Board for the ADR1000 Ultra Stable Heated Buried Zener Voltage Reference in 8 Pin TO-99

Features and Benefits

  • Includes full application circuit, both of the Reference loop and the Heater loop
  • Includes top and bottom covers for the ADR1000
  • Includes top and bottom covers for the VPG Foil resistors
  • Panel mounted banana plugs have standard 0.75" centers
  • Standard 0.75" banana centers mate directly to HP3458 or to standard dual cables
  • Includes Copper Telurride female banana jacks for low thermals
  • RoHS compliant

Product Details

The ADR1000H-EBZ allows the evaluation of the ADR1000AHZ, ultra-stable 6.6V Shunt Voltage Reference in 8-Pin TO-99 package.

The DUT is centered in a fan shaped cutout of the PCB, designed to weaken mechanical coupling from the PCB to the DUT (effective for temperature and humidity, but not flexure). There are also thermal "baffles" (slots) in the PCB to keep heat from coupling from the heater transistor to the control circuit, and between the DUT and the resistors. The heater temperature is set by the standard 13k:1k divider as with the old LTZ1000. However, the ADR1000 runs about 5 degrees warmer (75C) than the LTZ1000 (70C), due to the slightly lower voltage of the ADR1000 applied to the divider.

EVAL-ADR1000
Evaluation Board for the ADR1000 Ultra Stable Heated Buried Zener Voltage Reference in 8 Pin TO-99

Latest Discussions