ADP1764

RECOMMENDED FOR NEW DESIGNS

4 A, Low VIN, Low Noise, CMOS Linear Regulator

Part Models
10
1ku List Price
Starting From $6.79

Part Details

  • 4 A maximum output current
  • Low input voltage supply range
    • VIN = 1.10 V to 1.98 V, no external bias supply required
  • Fixed output voltage range (VOUT_FIXED): 0.55 V to 1.5 V
  • Adjustable output voltage range (VOUT_ADJ): 0.5 V to 1.5 V
  • Ultralow noise: 2 µV rms, 100 Hz to 100 kHz
  • Noise spectral density: 5 nV/√Hz at 10 kHz; 4 nV/√Hz at 100 kHz
  • Low dropout voltage: 47 mV typical at 4 A load
  • Operating supply current: 5 mA typical at no load 
  • ±1.5% fixed output voltage accuracy over line, load, and temperature
  • Excellent power supply rejection ratio (PSRR) performance
    • 69 dB typical at 10 kHz at 4 A load
    • 46 dB typical at 100 kHz at 4 A load 
  • Excellent load/line transient response
  • Soft start to reduce inrush current
  • Optimized for small 22 µF ceramic capacitors
  • Current-limit and thermal overload protection
  • Power-good indicator
  • Precision enable
  • 16-lead, 3 mm × 3 mm LFCSP package

ADP1764
4 A, Low VIN, Low Noise, CMOS Linear Regulator
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP1764
  • ADP1764-0.55
  • ADP1764-0.9
  • ADP1764-0.95
  • ADP1764-1.0
  • ADP1764-1.1
  • ADP1764-1.2
  • ADP1764-1.25
  • ADP1764-1.3
  • ADP1764-1.5

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP1764-ADP1765

ADP1764/ADP1765 Evaluation Board

Features and Benefits

  • Full featured evaluation boards for ADP1764 and ADP1765
  • Input voltage range: 1.10 V to 1.98 V
  • Output current range:
    • ADP1764: 0 mA to 4 A
    • ADP1765: 0 mA to 5 A
  • Evaluation available on adjustable or fixed output voltage
  • Convenient test points for electrical measurements
  • Operating temperature range: −40°C to +125°C

Product Details

The ADP1764-1.0-EVALZ and ADP1765-1.0-EVALZ fixed evaluation boards and the ADP1764-ADJ-EVALZ and ADP1765- ADJ-EVALZ adjustable evaluation boards demonstrate the functionality of the ADP1764 and the ADP1765 series of linear regulators.

Simple device measurements, such as line and load regulation, dropout voltage, and ground current, are demonstrated with only a single voltage supply, a voltmeter, an ammeter, and load resistors.

The ADP1764 fixed and adjustable evaluation boards are identical to the ADP1765.

For full details on the ADP1764 and the ADP1765 linear regulators, see the ADP1764 and the ADP1765 data sheets, which should be consulted in conjunction with this user guide when using these evaluation boards.

EVAL-ADP1764-ADP1765
ADP1764/ADP1765 Evaluation Board

Latest Discussions