ADIS16354

Obsolete

High Precision Tri-Axis Inertial Sensor

Part Details

  • Tri-axis gyroscope with digital range scaling
    ±75°/s, ±150°/s, ±300°/s settings
    14-bit resolution
  • Tri-axis accelerometer
    ±1.7 g measurement range, 14-bit resolution
  • 350 Hz bandwidth
  • Factory calibrated sensitivity, bias, and alignment
    Calibration temperature range: −20°C to +70°C
    Operating temperature range: −40°C to +85°C
  • Digitally controlled bias calibration
  • See data sheet for additional features

Suggested Replacement Parts

ADIS16362 PRODUCTION

Six Degrees of Freedom Inertial Sensor

ADIS16354
High Precision Tri-Axis Inertial Sensor
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

Recently Viewed