AD7760

PRODUCTION

2.5 MSPS, 24-Bit, 100 dB Sigma-Delta ADC with On-Chip Buffer

Viewing:

Overview

  • 120 dB dynamic range at 78 kHz output data rate
  • 100 dB dynamic range at 2.5 MHz output data rate
  • 112 dB SNR at 78 kHz output data rate
  • 100 dB SNR at 2.5 MHz output data rate
  • 2.5 MHz maximum fully filtered output word rate
  • Fully differential modulator input
  • Programmable oversampling rate (8X to 256X)
  • On-chip differential amplifier for signal buffering
  • Low-pass finite impulse response (FIR) filter with default or user-programmable coefficients
  • Modulator output mode
  • Overrange alert bit
  • Digital offset and gain correction registers

The AD7760 is a high performance, 24-bit Σ-Δ analog-to-digital converter (ADC). It combines wide input bandwidth and high speed with the benefits of Σ-Δ conversion to achieve a performance of 100 dB SNR at 2.5 MSPS, making it ideal for high speed data acquisition. Wide dynamic range combined with significantly reduced antialiasing requirements simplify the design process. An integrated buffer to drive the reference, a differential amplifier for signal buffering and level shifting, an overrange flag, internal gain and offset registers, and a low-pass digital FIR filter make the AD7760 a compact, highly integrated data acquisition device requiring minimal peripheral component selection. In addition, the device offers programmable decimation rates, and the digital FIR filter can be adjusted if the default characteristics are not appropriate for the application. The AD7760 is ideal for applications demanding high SNR without a complex front-end signal processing design.

The differential input is sampled at up to 40 MSPS by an analog modulator. The modulator output is processed by a series of low-pass filters, with the final filter having default or user-programmable coefficients. The sample rate, filter corner frequencies, and output word rate are set by a combination of the external clock frequency and the configuration registers of the AD7760. 

The reference voltage supplied to the AD7760 determines the analog input range. With a 4 V reference, the analog input range is ±3.2 V differential biased around a common mode of 2 V. This common-mode biasing can be achieved using the on-chip differential amplifier, further reducing the external signal conditioning requirements. 

The AD7760 is available in an exposed paddle, 64-lead TQFP and is specified over the industrial temperature range from −40°C to +85°C. 

APPLICATIONS

  • Data acquisition systems
  • Vibration analysis
  • Instrumentation

AD7760
2.5 MSPS, 24-Bit, 100 dB Sigma-Delta ADC with On-Chip Buffer
AD7760 Functional Block Diagram AD7760 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 9
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8519 PRODUCTION 8 MHz Rail-to-Rail Operational Amplifier
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8615 PRODUCTION Precision 20 MHz CMOS Single RRIO Operational Amplifier
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
Voltage References 2
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR434 PRODUCTION Low Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7760

AD7760 / AD7762 Evaluation Board

Product Details

The EVAL-AD7760EDZ is a fully featured evaluation Kit for the AD7760 and AD7762. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


Please note: This Evaluation software was compiled in Windows 7 and compatibility with later OS is not guaranteed..

EVAL-AD7760
AD7760 / AD7762 Evaluation Board

Latest Discussions

Recently Viewed