Search

You searched for “AD7402-8”
Filters
Filters
Tools and Models
- 2
Site Section
- 9
Results on Analog.com
Relevance
Sort by
- AD7402Recommended for new designsProductIsolated A/D Converters16-Bit, Isolated Sigma-Delta Modulator
- Evaluation Board & KitThe EVAL-AD7402-8FMCZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the AD7402 isolated analog-to-digital converter (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for download from the …
- IBIS Model
IBS
139.63 K
- Evaluation Design File
ZIP
- IBIS Model
IBS
136.53 K
- AD7403Recommended for new designsProductIsolated A/D Converters16-Bit, Isolated Sigma-Delta Modulator
- Evaluation Board & KitThe EVAL-AD7403FMCZ/EVAL-AD7403-8FMCZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7403/AD7403-8 isolated analog-to-digital converters (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for …