MAX98415A

RECOMMENDED FOR NEW DESIGNS

22V Digital Input, High-Efficiency, Stereo Class-D Amplifier with Ultra-Low IQ and IV Feedback

Viewing:

Overview

  • Wide Input Supply Range (3V to 22V)
  • Ultra-Low Quiescent Power
    • 155mW at VPVDD = 20V, MAX98415A
    • 89mW at VPVDD = 14V, MAX98425A
  • Ultra-Low 28.5μVRMS Output Noise
  • Low Distortion
    • -81.1dB THD+N at 2W into 8Ω, f = 1kHz
  • MAX98415A Output Power at 1% THD+N:
    • 27W Stereo into 8Ω, VPVDD = 22V
    • 19W into 4Ω, VPVDD = 14V
  • MAX98425A Output Power at 1% THD+N:
    • 28W Stereo into 8Ω, VPVDD = 22V
    • 20.5W into 4Ω, VPVDD = 14V
  • MAX98415A Speaker Amplifier Efficiency:
    • 87.0% at 1W per ch. into 8Ω, VPVDD = 22V
    • 87.0% at 1W per ch. into 4Ω, VPVDD = 14V
  • MAX98425A Speaker Amplifier Efficiency:
    • 87.5% at 1W per ch. into 8Ω, VPVDD = 22V
    • 88% at 1W per ch. into 4Ω, VPVDD = 14V
  • Class-D EMI Reduction Enables Filterless Operation
  • SSM and Switching Edge Rate Control
  • Integrated Speaker Current and Voltage Feedback,Do Not Require External Components (MAX98415A only)
  • Flexible Brownout Prevention Engine
  • I2S/16-Channel TDM and I2C Digital Interfaces
  • Playback and IV Paths Support Sample Rates up to192kHz
  • No MCLK Required
  • Dynamic Headroom Tracking (DHT)
  • Envelope Tracking Output to Maximize SystemEfficiency
  • Extensive Click-and-Pop Suppression
  • 40-Bump WLP (0.4mm Pitch)
MAX98415A
22V Digital Input, High-Efficiency, Stereo Class-D Amplifier with Ultra-Low IQ and IV Feedback
MAX98415A Simplified Block Diagram MAX98415A/MAX98425A Pin Configuration MAX98415A chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
LT8349 RECOMMENDED FOR NEW DESIGNS 8V, 12A, 2-Phase Low IQ Synchronous Boost Converter
LT8342 RECOMMENDED FOR NEW DESIGNS 40V, 9A, Low IQ Synchronous Step-Up Silent Switcher with Input Disconnect and PassThru
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX98415AEVSYS/
MAX98425AEVSYS

Evaluation Kit for MAX98415A/MAX98425A

Features and Benefits

  • Fully Assembled and Tested
  • EV System provides a Stand-Alone Evaluation Solution
  • Mono or Stereo Operation on a Single Board
  • Multiple EV Systems can be connected to Evaluate aMulti-channel Audio Solution
  • Extensive Connection Points and Test Posts
  • Designed-In Amplifier Output Filter Options

Product Details

The MAX98415A/MAX98425A evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98415A/MAX98425A stereo Class-D audio amplifier. The EV system consists of the MAX98415A/MAX98425A Development Board (DEV board), Analog Devices’ Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board as an EV system. MAX98415A/ MAX98425A supports the standard I2S interface, left-justified, and Time-division multiplexing (TDM) digital audio interfaces.

The AUDINT3 board provides a USB-to-PCM interface in addition to 1.8V AVDD and DVDD supplies needed to evaluate the DEV board. Note that if the AUDINT3 is not used, AVDD and DVDD can be supplied externally or by an on-board LDO with a few 0Ω resistor changes. The MAX98415A/MAX98425A DEV board requires two additional supply inputs, 2.4V to 5.5V (VBAT) and 3V to 22V (PVDD). Figure 1 and Figure 2 in the user guide shows the DEV board and the AUDINT3 board.

MAX98415AEVSYS/
MAX98425AEVSYS
Evaluation Kit for MAX98415A/MAX98425A
MAX98415AEVSYS/MAX98425AEVSYS Board Photo Top View MAX98415AEVSYS/MAX98425AEVSYS Board Photo Angle View MAX98415AEVSYS/MAX98425AEVSYS Board Photo Bottom View

Latest Discussions

No discussions on MAX98415A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed