Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5321

推荐新设计使用

2.3 GHz 至4.0 GHz ¼ W RF驱动器放大器

产品模型
1
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 工作频率范围:2.3 GHz至4.0 GHz
  • 增益:14 dB (2.6 GHz)
  • OIP3:41 dBm (2.6 GHz)
  • P1dB:25.7 dBm (2.6 GHz)
  • 噪声系数:4.0 dB (2.6 GHz)
  • 电源:5 V
  • 电源电流:90 mA(典型值)
  • 内部有源偏置
  • 高效散热型SOT-89封装
  • ESD额定值:±2 kV(3A类)
ADL5321
2.3 GHz 至4.0 GHz ¼ W RF驱动器放大器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型

S-参数 1

ADIsimPLL™

ADIsimPLL可以对ADI公司最新的高性能PLL产品进行快速、可靠的评估。它是目前最全面的PLL频率合成器设计和仿真工具,可实现所有对PLL性能有显著影响的重要非线性效应仿真。ADIsimPLL可以免去设计过程中的至少一项重复劳动,从而加快上市速度。

打开工具

ADIsimRF

ADIsimRF是一款简单易用的RF信号链计算工具。可以计算和导出多达50级的信号链级联增益、噪声、失真和功耗并绘制其曲线。ADIsimRF还包括丰富的ADI射频和混合信号元件的器件模型数据库。

打开工具

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

打开工具

评估套件

EVAL-ADL5321

ADL5321 Evaluation Board

产品详情

ADL5321-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single 5 V/300 mA supply. The 5 V supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT. To facilitate tuning for different frequencies, the RF input and RF output traces are free of solder mask and have index markings for ease of component placement. The evaluation board ships with tuning components that are optimized for operation from 2500 MHz to 2700 MHz. The ADL5321 data sheet provides recommended tuning components for other frequencies.

EVAL-ADL5321
ADL5321 Evaluation Board

最新评论

需要发起讨论吗? 没有关于 ADL5321的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览