Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8295
PRODUCTIONPrecision Instrumentation Amplifier with Signal Processing Amplifiers
- Part Models
- 6
- 1ku List Price
- Starting From $3.40
Part Details
|
|
The AD8295 contains all the components necessary for a precision instrumentation amplifier front end in one small 4 mm × 4 mm package. It contains a high performance instrumentation amplifier, two general-purpose operational amplifiers, and two precisely matched 10 kΩ resistors.
The AD8295 has been designed to make PCB routing easy and efficient. The AD8295 components are arranged in a logical way so that typical application circuits have short routes and few vias. Unlike most chip scale packages, the AD8295 does not have an exposed metal pad on the back of the part, which frees up additional space for routing and vias. The AD8295 comes in a 4 mm × 4 mm LFCSP that requires half the board space of an 8-pin SOIC package.
The AD8295 includes a high performance, programmable gain instrumentation amplifier. Gain is set from 1 to 1000 with a single resistor. The low noise and excellent common-mode rejection of the AD8295 enable the part to easily detect small signals even in the presence of large common-mode interference. For a similar instrumentation amplifier without the associated signal conditioning circuitry, see the AD8221 or AD8222 data sheet.
The AD8295 operates on both single and dual supplies and is well suited for applications where ±10 V input voltages are encountered. Performance is specified over the entire industrial temperature range of −40°C to +85°C for all grades. The AD8295 is operational from −40°C to +125°C; see the Typical Performance Characteristics section for expected operation up to 125°C.
Applications
Data Sheet, Rev 0, 11/2008
Documentation
Data Sheet 1
Technical Articles 1
Circuit Note 1
Technical Book 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8295ACPZ-R7 | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8295ACPZ-RL | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8295ACPZ-WP | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8295BCPZ-R7 | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8295BCPZ-RL | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8295BCPZ-WP | 16-Lead LFCSP (4mm x 4mm x 0.85mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 4, 2016 - 15_0094 Assembly Transfer of Small Body Punched LFCSP Products to Amkor Philippines |
||
AD8295ACPZ-R7 | PRODUCTION | |
AD8295ACPZ-RL | PRODUCTION | |
AD8295ACPZ-WP | ||
AD8295BCPZ-R7 | PRODUCTION | |
AD8295BCPZ-RL | PRODUCTION | |
AD8295BCPZ-WP | ||
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
AD8295ACPZ-R7 | PRODUCTION | |
AD8295ACPZ-RL | PRODUCTION | |
AD8295ACPZ-WP | ||
AD8295BCPZ-R7 | PRODUCTION | |
AD8295BCPZ-RL | PRODUCTION | |
AD8295BCPZ-WP |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Signal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open Tool