Switching Regulators
searchIcon
banner background image

Switching Regulators

Analog Devices offers a wide range of switching regulators that operate in step up (boost), step down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage, and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.
Analog Devices offers a wide range of switching regulators that operate in step up (boost), step down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage, and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.

Subcategories

archive icon
Analog Devices offers true buck/boost synchronous dc-to-dc converters. With their unique internal four MOSFET switch combination, these switching regulators can seamlessly transition from step-down mode through 100% dropout operation and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.
archive icon
Analog Devices’ SRAM memory supplies and bus termination products are the ideal choice for DDR, QDR memory, SSTL logic, and HSTL interfaces for high speed FPGAs and processors, as well as other advanced portable microprocessor-based systems, that support high bandwidth applications such as PCIe, cloud-based systems, RAID, video processing, and networking. DDR and QDR memories require three voltage rails: bus supply voltage (VDD), bus termination voltage (VTT), and reference voltage (VREF). The bus termination voltage (VTT) and reference voltage (VREF) must track to ½ bus supply voltage (VDD), and the bus termination voltage (VTT) also requires a current sink and source function. Our portfolio of DDR/QDR memory bus termination products supports the powering needs of i.MX, PXA, ARM, OMAP, and other advanced microprocessors, offering voltage-mode and current-mode switching regulator topologies, very low input voltages, adjustable switching frequency operation, and ultra-thin packaging.
archive icon
Analog Devices’ portfolio of flyback and forward controllers provides a simple cost-effective replacement of dc-to-dc converter bricks used in isolated and non-isolated applications. Power levels of up to 100 W using a flyback controller and up to a few kilowatts with a forward controller can be attained. Analog Devices’ proprietary iCoupler® technology is integrated in several forward controllers, which eliminates bulky signal transformers and optocouplers that transmit signals over the isolation boundary. Many of the flyback controllers do not need an optocoupler, which reduces design complexity and cost, while improving overall system reliability. Several off-the-shelf transformers for both topologies are shown in the product data sheets, which further simplifies the design and allows for the fastest time to market.
archive icon
Analog Devices’ line of dc-to-dc invertering switching regulators is specifically designed to invert input voltages to negative outputs. It offers input voltage ranges from 1 V to 64 V with switch currents from as little as 100 mA up to 10 A. Notable features include integrated Schottky diodes, fixed frequency operation, a programmable current limit, and low noise operation.
archive icon
Analog Devices’ Multi-topology DC/DC power management products incorporate DC/DC regulators of different types and topologies. Products in this category offer two or more regulators, combining buck (step-down), boost (step-up), buck/boost (step-down / step-up), SEPIC, linear and/or inverting switching regulators in a single, compact package. Applications for these multitopology DC/DC products include split positive and negative supplies for high performance op amps, DACs, ADCs and signal conditioning circuitry, feature-rich portable, industrial or medical devices or space-constrained systems requiring multiple power supplies combined into a single, compact IC.
archive icon
Analog Devices’ piezoelectric microactuator drivers provide the amplification and boost regulation required to drive piezo microactuators for disk drives, piezo speakers, and varactor bias.
archive icon
Analog Devices manufacturers a broad range of monolithic boost switching regulators and controllers that can be configured as SEPICs (single-ended primary inductor converters), along with other topologies, enabling universal use in a wide variety of applications. These SEPIC converters maintain a fixed output voltage regardless of whether the input voltage is above or below the input. These converters offer wide input voltage ranges, external synchronization, and, on some models, internal Schottky diodes. Other features include programmable current limit, burst-mode operation, and low battery detect.
archive icon
Analog Devices’ Silent Switcher® DC-to-DC Regulators and Silent Switcher µModule® Regulators provide new levels of performance with the combination of high efficiency and low noise performance, without compromising on size or requiring excessive external components. The compact Silent Switcher solution size supports a range of applications, including industrial, instrumentation and measurement, healthcare, aerospace, communications, automotive, energy, data center, and more. This noise-cancelling technology increases system performance with ultralow EMI that passes CISPR 25 Class 5, higher efficiency across all loads, improved thermal performance, and higher achievable step-down ratios due to low minimum on times.
archive icon
Harness the high efficiency of switching converters with the compact, space-saving architecture of a single inductor design for multipower rails applications. Analog Devices’ family of single inductor multiple outputs (SIMO) power management ICs provides multiple switching buck-boost regulators using only one single inductor. The high-efficiency conversions benefit and extend battery life, while the ultracompact size and low bill of materials provide a perfect solution for space constrained wearables, hearables, IoT, and other small form factor battery-powered consumer devices.
Additional integrated functionalities and features further simplify the design of low power portable devices by integrating functions such as battery management (charger and fuel gauging), LDO outputs for noise- sensitive rails, and on-board sequencer for controlled power-up and power-down. An I2C interface provides the capability to completely customize enables complete customization of the power management IC and supports dynamic voltage scaling (DVS) for additional power savings and custom power profiles.
archive icon
Analog Devices manufactures a broad line of high performance, step-down buck switching regulator ICs and buck switching controller ICs with both synchronous and nonsynchronous switches. These switching voltage regulators offer typical input voltage capability from less than 2 V up to 100 V+, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. With burst mode operation, quiescent currents in the tens of micro-amps level can be attained. This combination of features allows for very small, low profile buck switching regulator circuit implementations with minimum external components.
archive icon
Analog Devices manufactures a broad line of high performance, step-up boost switching regulator ICs and boost switching controller ICs with both synchronous and nonsynchronous switches. These switching voltage regulators offer typical input voltage capability from less than 2 V up to 100 V+, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. With burst mode operation, quiescent currents in the tens of micro-amps level can be attained. This combination of features allows for very small, low profile boost switching regulator circuit implementations with minimum external components. Many of these products can also be configured as SEPIC regulators or flyback topology switching regulators.