eshop-promo-banner

ADI 中国在线商城焕新登场
支持非整包购买、人民币支付、报关无忧、在线客服专业高效!

点击查看详情

ADP171

量产

300mA,低静态电流,CMOS线性稳压器

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 最大输出电流:300mA
  • 输入电压范围:1.6V -3.6V
  • 低静态电流
    空载时,IGND = 23 μA
    300mA负载时,IGND = 170 μA
  • 低关断电流:<1μA
  • 低压差:300mA负载下为55mV
  • 输出电压精度:±1%
  • 31个可选固定电压,范围为0.8 V至3.0 V
  • 可调输出电压
    0.8 V to 3.0 V (ADP171)
  • 电源电压、负载以及温度变化范围内的精度:±3%
  • 利用小型的1μF陶瓷电容即可稳定
  • 电源抑制比性能: 10kHz条件下70dB 100 kHz条件下68dB
  • 更多特性请参考数据手册

ADP171
300mA,低静态电流,CMOS线性稳压器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

评估套件

EVAL-ADP170

ADP170评估板

产品详情

这些评估板用于演示线性调节器ADP170的功能。

只需一个电压源、一个电压表、一个电流表和一些负载电阻,就可以完成简单的器件测量,如线路和负载调整率、压差、地电流等。

EVAL-ADP170
ADP170评估板

参考电路

Agilex7 2X F-Tile Alternative µModule
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) (Alternative µModule) 参考设计

Altera FPGA

特性和优点

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) (Alternative µModule)
Altera FPGA

最新评论

需要发起讨论吗? 没有关于 ADP171的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览