ADP1653

不推荐用于新设计

ADP1653: 小尺寸、高效率、大功率、闪光灯/手电筒模式LED驱动器,双模式接口

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 2.1 A, 12 V电源开关
  • 6.4 mm × 7.2 mm的小尺寸解决方案
  • 92% 高效能
  • 低噪声:1.2 MHz PWM
  • 可编程定时器寄存器: 闪光灯超时高达820 ms
  • 可编程指示灯LED电流,高达20 mA
  • 可编程闪光灯和手电筒模式电流
    手电筒模式,高达200 mA
    闪光灯模式,高达500 mA
  • 在50 μs内启动Tx masking
  • 安全特性
    中断输出引脚
    故障条件寄存器,短路保护
    输出过压保护
    过热保护
    集成电流限制与软启动
  • 引脚选择接口: 2 bitI2C: 2-bit 逻辑或 I2C
  • 输入电压范围:2.75 V ~5.5 V
ADP1653
ADP1653: 小尺寸、高效率、大功率、闪光灯/手电筒模式LED驱动器,双模式接口
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
ADP1660 量产 内置I2兼容接口的双通道750 mA LED闪光灯驱动器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

评估套件

EVAL-ADP1653

ADP1653 Evaluation Board

产品详情

The evaluation system is composed of a motherboard and a daughterboard. The motherboard provides the I2C signals from the computer USB port and generates the I/O voltages and digital high and low signals for the daughterboard. For temperature measurement, the daughterboard can be either plugged directly into the motherboard or connected to the motherboard via the ribbon cable provided with the evaluation kit.

The motherboard features a 3.3 V regulator and a 1.8 V regulator. The jumpers on the bottom left of the motherboard set the VIC voltage, which is the I2C voltage for the control pins. Users can choose among the 1.8 V, 3.3 V, or 5 V USB or the external VBAT as the supply voltage for the daughterboard.

The daughterboard contains numerous jumpers and test points for easy evaluation of the board. Also included with the kit are two current probes that can be plugged directly into jumper heads to measure currents with current probes.

EVAL-ADP1653
ADP1653 Evaluation Board

最新评论

近期浏览