eshop-promo-banner

专为 ADI 中国客户提供的在线购买渠道
正品一片起售、人民币结算系统

点击查看详情

ADP125

推荐新设计使用

使用外部分压器的5.5V输入、500 mA、低静态电流、CMOS线性调节器

产品模型
3
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 输入电压范围:2.3 V至5.5 V
  • 最大输出电流:500 mA
  • 固定和可调输出电压版本
  • 初始精度:1%
  • 提供多达31种固定输出电压选项:1.75 V至3.3 V
  • 可调输出电压范围:0.8 V至5.0 V
  • 极低压差:130 mV
  • 低静态电流:45 μA
  • 低关断电流:< 1 μA
  • 出色的PSRR性能:60 dB (100 kHz)
  • 出色的负载/线路瞬态响应
  • 欲了解更多特性,请参考数据手册

ADP125
使用外部分压器的5.5V输入、500 mA、低静态电流、CMOS线性调节器
提问

参考资料

了解更多

软件资源


硬件生态系统

部分模型 产品周期 描述
LT1763 推荐新设计使用 500mA、低噪声、LDO 微功率稳压器
LT3085 推荐新设计使用 可调 500mA 单电阻器低压差稳压器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • ADP125
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

EVAL-ADP125

ADP125评估板

产品详情

这些评估板用于演示线性调节器ADP125的功能。

只需一个电压源、一个电压表、一个电流表和一些负载电阻,就可以完成简单的器件测量,如线路和负载调整率、压差、地电流等。

EVAL-ADP125
ADP125评估板

参考电路

Artix US+ Rail Consolidation – Minimum Rails (AU10P/15P) Power Tree
Artix UltraScale+ 参考设计

用于AU10/15P和AU20/25P的最低供电轨——非硬件验证设计

特性和优点

  • Xilinx Artix® UltraScale+ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

  • Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3307A
    • LTC3309A
    • ADP125
    • LTC3617 (Optional DDR)
    • LTC3618
    • ADM1186 (Optional Monitoring & Sequencing)
Artix 7 – Single Stage Power Solution
Xilinx Artix 7 Non-Hardware Verified Design 参考设计

特性和优点

  • Xilinx Artix 7™ Artix™-7 devices provide high performance-per-watt fabric, transceiver line rates, DSP processing, and AMS integration in a cost-optimized FPGA. This family is the best value for a variety of cost and power-sensitive applications including software-defined radio, machine vision cameras, and low-end wireless backhaul.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list  power designs and use cases, please contact your local FAE.

Key power regulators are used for this device as follows:

  • MAX77542
  • MAX38912
  • ADP125
Xilinx Spartan 7
Xilinx Spartan 7: Non-Hardware Verified Design 参考设计

特性和优点

  • Spartan™ 7 devices offers exceptional performance per watt, along with small form factor packaging to meet the most stringent requirements.  These devices are ideally suited for industrial, consumer, and automotive applications including any-to-any connectivity, sensor fusion, and embedded vision.
  • Analog Devices has worked closely Xilinx to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local FAE.

Key power regulators are used for this device as follows:

  • MAX77542
  • ADP125
Versal HBM Diagram
Versal HBM Non-Hardware Verified Design 参考设计

特性和优点

  • The Versal HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local local FAE.
  • ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.

Key power regulators are used for this device as follows:

  • LTC3888-1
  • LTC7051
  • LTC3633A
  • LTC7200S
  • LTC7151S
  • LT8652
  • ADP125
  • LTC3617 (Optional)
  • LTC3618 (Optional)
Artix UltraScale+
用于AU10/15P和AU20/25P的最低供电轨——非硬件验证设计
Xilinx Artix 7 Non-Hardware Verified Design
Xilinx Spartan 7: Non-Hardware Verified Design
Versal HBM Non-Hardware Verified Design

最新评论

近期浏览