SMP18
量产快速采集八通道采样保持放大器,内置多路复用输入
- 产品模型
- 3
产品详情
- High Speed Version of SMP08
- Internal Hold Capacitors
- Low Droop Rate
- TTL/CMOS Compatible Logic Inputs
- Single or Dual Supply Operation
- Break-Before-Make Channel Addressing
- Compatible With CD4051 Pinout
- Low Cost
- Multiple Path Timing Deskew for A.T.E.
- Memory Programmers
- Mass Flow/Process Control Systems
- Multichannel Data Acquisition Systems
- Robotics and Control Systems
- Medical and Analytical Instrumentation
- Event Analysis
- Stage Lighting Control
SMP18是一款单芯片八通道采样保持器件,内置八个缓冲放大器、一个输入多路复用器和多个保持电容。该器件采用先进的氧化物隔离CMOS技术制成,具有高精度、低下降率和采集时间快的特点。SMP18的典型线性度误差仅为0.01%,可在不到2.5微秒的时间内采样一个10位输入信号,精度为±1/2 LSB。在单电源和双电源模式下,SMP18的输出摆幅均包含负电源。
SMP18专门针对以校准周期调整多个系统参数的系统而设计。低成本和高集成度的特性使SMP18成为校准要求苛刻的应用的理想之选,以前此类应用要求采用ASIC或成本高昂的多个DAC。
SMP18同样适用于众多采样保持应用,包括放大器失调或VCA增益调整。可以用一个或多个SMP18与单个或多个DAC相配合,为系统提供多个设置点。
与分立设计相比,SMP18可以大幅降低成本和尺寸;该器件采用16引脚塑封DIP、窄体SO-16表贴SOIC或薄型TSSOP-16封装,是SMP08的高速直接替代器件。
参考资料
数据手册 1
应用笔记 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
SMP18FRUZ-REEL7 | 16-Lead TSSOP | ||
SMP18FSZ | 16-Lead SOIC | ||
SMP18FSZ-REEL | 16-Lead SOIC |
产品型号 | 产品生命周期 | PCN |
---|---|---|
11月 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
SMP18FRUZ-REEL7 | ||
SMP18FSZ | ||
SMP18FSZ-REEL | ||
2月 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
SMP18FRUZ-REEL7 | ||
3月 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
SMP18FSZ | ||
SMP18FSZ-REEL | ||
2月 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
SMP18FSZ | ||
SMP18FSZ-REEL | ||
10月 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
SMP18FSZ | ||
SMP18FSZ-REEL |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 SMP18的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论