ADI 中国在线商城焕新登场
支持非整包购买、人民币支付、报关无忧、在线客服专业高效!
ADXL344
推荐新设计使用3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer
- 产品模型
- 2
产品详情
- 10至13位分辨率的多用途加速度计,适用于各种不同的应用
- 可通过SPI(3和4线)和 I2C访问数字输出
- 内置运动检测功能使得单振、双振、活动、非活动、方向和自由落体检测都可忽略不计
用户可调阈值
中断可独立映射至两个中断引脚 - 低至23 μA的低功耗运行及嵌入式FIFO,可降低整体系统功耗
- 宽电源和I/O电压范围:1.7 V至2.75 V
- 宽工作温度范围(−40°C至+85°C)
- 抗冲击能力:10,000 g
- 小型、超薄、无铅、符合RoHS标准、3 mm × 3 mm × 0.95 mm LGA封装
The ADXL344 is a versatile 3-axis, digital-output, low g MEMS accelerometer. Selectable measurement range and bandwidth and configurable, built-in motion detection make it suitable for sensing acceleration in a wide variety of applications. Robustness to 10,000 g/of shock and a wide temperature range (−40°C to +85°C) enable use of the accelerometer even in harsh environments.
The ADXL344 measures acceleration with high resolution (13-bit) measurement at up to ±16 g/. Digital output data is formatted as 16-bit twos complement and is accessible through either a SPI (3- or 4-wire) or I2C digital interface. The ADXL344 can measure the static acceleration of gravity in tilt-sensing appli-cations, as well as dynamic acceleration resulting from motion or shock. Its high resolution (3.9 mg/LSB) enables measurement of inclination changes less than 1.0°.
Several special sensing functions are provided. Activity and inactivity sensing detect the presence or lack of motion. Tap sensing detects single and double taps in any direction. Free-fall sensing detects if the device is falling. Orientation detection reports four- and six-position orientation and can trigger an interrupt upon change in orientation. These functions can be mapped individually to either of two interrupt output pins.
An integrated memory management system with a 32-level first in, first out (FIFO) buffer can be used to store data to minimize host processor activity and lower overall system power consumption.
The ADXL344 is supplied in a small, thin, 3 mm × 3 mm × 0.95 mm, 16-terminal, plastic package.
APPLICATIONS
- Handsets
- Gaming and pointing devices
- Personal navigation devices
- Hard disk drive (HDD) protection
参考资料
数据手册 1
用户手册 1
技术文章 1
产品信息 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
ADXL344ACCZ-RL | 16-Lead LGA (3mm x 3mm) | ||
ADXL344ACCZ-RL7 | 16-Lead LGA (3mm x 3mm) |
产品型号 | 产品生命周期 | PCN |
---|---|---|
3月 26, 2014 - 14_0079 ADXL343 and ADXL344 Die Revision |
||
ADXL344ACCZ-RL | 量产 | |
ADXL344ACCZ-RL7 | 量产 |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件评估套件
最新评论
需要发起讨论吗? 没有关于 ADXL344的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论