数据采集
数据采集系统可以准确地捕获电子器件和传感器生成的信号,以进行实时处理、硬件在环仿真、自动测试和数据记录。
Value and Benefits
Analog Devices, the world-leader in data conversion and signal processing products, offers a wide array of data acquisition system solutions for different form factors and sensor interfaces. These include high-resolution sigma-delta and successive approximation ADCs for precision signal acquisition, high-speed pipelined A/D converters, suitable for use in waveform digitizers, and precision DACs and direct-digital synthesizers for analog outputs and signal generation. We also offer high-speed precision amplifiers for high-performance signal conditioning and ADC driving as well as fault-protected switches for robust, high-channel count systems.
Enables precision signal acquisition
Enables high-performance signal synthesis and output driving
Enhances robustness with fault-protected switches, channel protectors, and digital isolation

解决方案资源
互动式信号链

参考设计










集成μModule数据采集系统的库隔离、2通道、16位、500 kSPS同步采样信号链
Key Resources
Rarely Asked Questions
Technical Books
设计工具
文件和下载
AN-1359:采用ADP5070的低噪声、双电源解决方案为单电源系统中的精密双极性DAC AD5761R供电
1.61 M
MT-101:去耦技术
954 kB
AN-202: IC放大器用户指南:去耦、接地及其他一些要点
0
MT-076:差分驱动器分析
95 kB
MT-074: 精密ADC用差分驱动器
249 kB
MT-075: 高速ADC用差分驱动器概述
183 kB
MT-022: ADC架构III:Σ-Δ型ADC基础
289 kB
MT-021:ADC架构II:逐次逼近型ADC
3799 kB
UG1541: ADuCM410 Development System Getting Started Tutorial User Guide
1.11 M
UG-1060: Evaluating the ADAQ7980 16-Bit, 1 MSPS, μModule® Data Acquisition System in LGA
1.81 M
Selected Reference Designs: Test and Measurement Solutions
5.88 M
ZIP
ADAQ798x Evaluation Software
274.22 M
Assembly
345.19 K
XLSX
Bill of Materials
22.93 K
Layout
949.91 K
Schematic
313.98 K
IBS
ADAQ7980/ADAQ7988 IBIS Model
297.53 K
Low Power Precision Data Acquisition Signal Chain for Space Constrained Applications
1.03 M
Essentials Guide to Data Conversion
3.68 M
SCP-LT8362-S-EVALZ - Demo Board
2.17 M
SCP-LT8410-EVALZ - Demo Manual
1.54 M
Industrial Battery Chargers Overview
2.09 M
精密产品与信号链解决方案:选型指南2019
13.38 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}