AD5324

量产

2.5 V至5.5 V、500 µA、四通道、电压输出12位DAC,采用10引脚封装

产品模型
7
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 4个缓冲12位DAC,提供10引脚MSOP和10引脚LFCSP封装
  • 版本: ±16 LSB INL,B级: ±10 LSB INL
  • AD5324-EP支持防务和航空航天应用(AQEC标准)
  • 军用温度范围(−55°C至+125℃)
  • V62/12628 DSCC图纸号


AD5324
2.5 V至5.5 V、500 µA、四通道、电压输出12位DAC,采用10引脚封装
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
标准数字隔离器 2
ADUM1300 量产 三通道数字隔离器
ADUM1310 量产 三通道数字隔离器
串联基准电压源 6
REF195 量产 5.0V精密、微功耗、低压差、低压基准电压源
ADR4550 量产 超低噪声、高精度5.0V基准电压源
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

IBIS 模型 1


评估套件

eval board
EVAL-AD5324

AD5324DBZ Evaluation Board

特性和优点

  • Full featured evaluation board (EVAL-AD5324DBZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

产品详情

The EVAL-AD5324DBZ evaluation board is designed to quickly prototype AD5324 circuits and reduce design time. The AD5324 operates from a single 2.5 V to 5.5 V supply.


The EVAL-AD5324DBZ interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded via the EVAL-AD5324DBZ product page that allows users to program the AD5324.


The EVAL-AD5324DBZ evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices website.


Full data for the AD5324 can be found in the AD5324 data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-975 when using the evaluation board.

EVAL-AD5324
AD5324DBZ Evaluation Board

最新评论

近期浏览