AD8322

过期

5 V有线电视(CATV)线路驱动器,内置大步进输出功率控制功能

产品详情

AD8322
5 V有线电视(CATV)线路驱动器,内置大步进输出功率控制功能
提问

参考资料

了解更多

评估套件

EVAL-AD8322

AD8322 Evaluation Board

产品详情

The AD8322 is a low cost digitally controlled variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the MCNS-DOCSIS upstream standard. A 8-bit serial word determines the desired output gain over a 42 dB range resulting in gain changes of 6 dB/LSB. Full data on the AD8322 and the evaluation board features is available in the AD8322 data sheet available from Analog Devices and should be consulted in conjunction with this Technical Note when using the Evaluation Board. On-board components include an input transformer to convert single ended input signals into a differential signal, a diplexer to allow insertion into a cable modem system, and various options for input and output terminations.


EVAL-AD8322
AD8322 Evaluation Board

最新评论

需要发起讨论吗? 没有关于 AD8322的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览