ADP2120

推荐新设计使用

1.25A、1.2MHz同步降压DC-DC调节器

产品模型
7
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 连续输出电流:1.25A
  • 145 mΩ 和70 mΩ集成FET
  • 输入电压范围:2.3V至5.5 V
  • 输出电压范围:0.6V至VIN
  • 输出精度:±1.5%
  • 1.2MHz 固定开关频率
  • 可在1.0MHz与2MHz之间同步
  • 可选PWM或PFM工作模式
  • 电流模式结构
  • 精密阈值使能输入
  • 电源良好指示
  • 电压跟踪输入
  • 集成软启动
  • 内部补偿
  • 预充电输出下启动
  • 欲了解更多特性,请参考数据手册

ADP2120
1.25A、1.2MHz同步降压DC-DC调节器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • ADP2120-1.0
  • ADP2120-1.2
  • ADP2120-1.5
  • ADP2120-1.8
  • ADP2120-2.5
  • ADP2120-3.3
  • ADP2120-ADJ

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

打开工具

SIMPLIS Models 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

EVAL-ADP2120

ADP2120评估板

产品详情

利用ADP2119/ADP2120评估板可以轻松评估该器件。本用户指南说明如何快速设置评估板以便收集性能数据。有关ADP2119/ADP2120的详细信息,请参见ADI公司的ADP2119/ADP2120数据手册。使用评估板时,应同时参阅上述数据手册和本用户指南。

ADP2119/ADP2120采用2.3 V至5.5 V的输入电压工作,并集成电源开关、同步整流器和内部补偿功能,只需极少的外部元件便可提供高效率解决方案。

EVAL-ADP2119

ADP2119评估板

产品详情

利用ADP2119/ADP2120评估板可以轻松评估该器件。本用户指南说明如何快速设置评估板以便收集性能数据。有关ADP2119/ADP2120的详细信息,请参见ADI公司的ADP2119/ADP2120数据手册。使用评估板时,应同时参阅上述数据手册和本用户指南。

ADP2119/ADP2120采用2.3 V至5.5 V的输入电压工作,并集成电源开关、同步整流器和内部补偿功能,只需极少的外部元件便可提供高效率解决方案。

eval board
AD-JUPITER-EBZ

Software-Defined Radio

特性和优点

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

产品详情

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

EVAL-ADP2120
ADP2120评估板
EVAL-ADP2119
ADP2119评估板
AD-JUPITER-EBZ
Software-Defined Radio

最新评论

需要发起讨论吗? 没有关于 ADP2120的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览