ADM6306
推荐新设计使用Multiple Input Programmable Supervisory ICs
- 产品模型
- 8
产品详情
- Adjustable input threshold voltage options: 0.4 V and 1.23 V
- Pre-trimmed VCC threshold options (ADM6306)
Increments between 2.5 V and 5 V - Temperature range: −40°C to +125°C
- 5-lead SOT-23 package
- Reset output stage: active low, open drain
- Low power consumption: 5 μA typical
- Power supply glitch immunity
- Manual reset input (ADM6306)
- 4 factory programmed reset timeout delays 1 ms, 20 ms, 140 ms, and
1.12 sec (minimum)
The ADM6305 / ADM6306 are dual voltage supervisors designed to monitor two supplies and provide a reset signal to DSP- and microprocessor-based systems. Low supply current and a small form factor make these devices suitable for portable and battery-operated applications.
If a monitored power supply voltage falls below the minimum voltage threshold, a single active low output asserts triggering a system reset. Once all voltages rise above the selected threshold level, the reset signal remains low for the reset timeout period. Four reset timeout options are available.
The ADM6305 monitors two supplies via two adjustable resistor-programmable undervoltage reset inputs. Both RST IN1 and RST IN2 have a reset threshold of either 0.4 V or 1.23 V depending on the particular model; that is, the RST IN1 and RST IN2 threshold of the ADM6305DxARJZ model is 1.23 V, while in the case of ADM6305DxARJZ1 model, it is 0.4 V. The VCC input of the ADM6305 is not a monitored input.
The ADM6306 has one adjustable undervoltage reset input, RST IN, which features a choice of reset threshold, 0.4 V or 1.23 V (see the Ordering Guide for more information). The ADM6306 incorporates a variety of internally pretrimmed VCC undervoltage threshold options for monitoring supply voltages in increments between 2.5 V and 5 V. The ADM6306 also includes a manual reset input.
The ADM6305 / ADM6306 RESET output remains valid as long as VCC exceeds 0.9 V.
The ADM6305 / ADM6306 are available in a 5-lead SOT-23 package. These devices are specified over the temperature range of −40°C to +125°C.
APPLICATIONS
- Portable/battery-operated equipment
- Microprocessor systems
- Multivoltage applications
参考资料
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
ADM6306D131ARJZ-R7 | 5-Lead SOT-23 | ||
ADM6306D131ARJZ1R7 | 5-Lead SOT-23 | ||
ADM6306D329ARJZ-R7 | 5-Lead SOT-23 | ||
ADM6306D330ARJZ-R7 | 5-Lead SOT-23 | ||
ADM6306D331ARJZ-R7 | 5-Lead SOT-23 | ||
ADM6306D331ARJZ1R7 | 5-Lead SOT-23 | ||
ADM6306D344ARJZ-R7 | 5-Lead SOT-23 | ||
ADM6306D346ARJZ-R7 | 5-Lead SOT-23 |
产品型号 | 产品生命周期 | PCN |
---|---|---|
2月 22, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
ADM6306D131ARJZ-R7 | 量产 | |
ADM6306D131ARJZ1R7 | 量产 | |
ADM6306D329ARJZ-R7 | 量产 | |
ADM6306D330ARJZ-R7 | 量产 | |
ADM6306D331ARJZ-R7 | 量产 | |
ADM6306D331ARJZ1R7 | 量产 | |
ADM6306D344ARJZ-R7 | 量产 | |
ADM6306D346ARJZ-R7 | 量产 |
这是最新版本的数据手册