AD8277

量产

低功耗宽电源范围低成本单位增益差分放大器

产品模型
6
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 超出电源范围的宽输入范围
  • 坚实的输入过压保护
  • 低电源电流:每个通道最大 200 μA
  • 低功耗:VS = 2.7 V 时为 0.54 mW
  • 带宽:550 kHz
  • CMRR:最小值 86 dB,直流至 10 kHz
  • 系统失调电压:最大值 ±2 μV/°C(B 级)
  • 低增益漂移:最大值 1 ppm/°C(B 级)
  • 增强的压摆率:1.1 V/μs
  • 宽电源电压范围
    • 单电源:2.0 V 至 36 V
    • 双电源:±2 V 至 ±18 V
AD8277
低功耗宽电源范围低成本单位增益差分放大器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型


评估套件

eval board
EVAL-AD827X

AD8273/AD8277/AD8279 Evaluation Board 

特性和优点

  • Full-featured evaluation board for the AD8273/AD8277/AD8279
  • On-board voltage regulator
  • Low cost and easy-to use-header for control signals
  • All analog design, no software needed
  • Footprints provided for alternate configurations

产品详情

The design of this board emphasizes simplicity and ease of use. This board comes with a ready assortment of connection options (BNC and RCA connectors), and many configurations are set by jumpers.


The AD8273, AD8277, AD8279 data sheets, available at www.analog.com, cover the details of the device’s operation. Using these data sheets for reference will help designers in their end application. The data sheets are helpful for understanding the operation of the AD8273/AD8277/AD8279 evaluation board, especially during the initial configuration and when powering up for the first time.

EVAL-AD827X
AD8273/AD8277/AD8279 Evaluation Board 

最新评论

需要发起讨论吗? 没有关于 AD8277的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论