Search

“ad7091r-video” 的搜索结果
筛查
筛查
网站部分
- 4
Analog.com上的搜索结果
相关性
排序
- Evaluation Board & Kit… suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only. The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator. Ordering Information Part number: ADZS-BF518F-EZLITE CROSSCORE® Tools Support Tel: 1.800.ANALOGD Contact Support
- Evaluation Board & KitThis EZ-Extender is a daughter board that extends the capabilities of certain EZ-KIT developments boards, facilitating connection of Blackfin BF52x, BF53x and BF54x family processors to a landscape LCD. It connects to the ADSP-BF526 EZ-Board / EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, ADSP-BF538 EZ-KIT Lite, and the ADSP-BF548 EZ-KIT Lite development boards over their EI2 interfaces. Supporting a 3.5” landscape QVGA (320x240) display from SHARP …
- Evaluation Board & KitThe Blackfin Bluetooth EZ-Extender® daughter board plugs onto the Compatible EZ-Board, EZ-KIT Lites, and STAMP board. The Blackfin Bluetooth EZ-Extender extends the capabilities of the Blackfin boards by providing a connection to a Bluetooth module, as well, isolates the low-level configuration and communication tasks of integrating Bluetooth and radio frequency (RF) wireless technologies in your Blackfin board designs. The Bluetooth EZ-Extender is designed to be used in conjunction …
- Evaluation Board & Kit… and quickly prototype a wide range of applications. The EZ-KIT Lite includes an ADSP-BF538F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only. Ordering Information Part number: ADZS-BF538F-EZLITE CROSSCORE® Tools Support Tel: 1.800.ANALOGD Contact Support
- <<
- <
- 1
- >
- >>