ADUM7440
PRODUCTION1 kV RMS Quad-Channel Digital Isolator
- Part Models
- 4
- 1ku List Price
- Starting From $2.40
Overview
- Small, 16-lead QSOP
- 1000 V rms isolation rating
- Bidirectional communication
- Up to 25 Mbps data rate (NRZ)
- 3 V/5 V level translation
- High temperature operation: 105°C
- High common-mode transient immunity: >15 kV/μs
- See datasheet for additional features
The ADuM7440 / ADuM7441 / ADuM7442 are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technologies, these isolation components provide outstanding performance characteristics superior to the alternatives, such as optocoupler devices and other integrated couplers.
The ADuM7440 / ADuM7441 / ADuM7442 family of quad 1 kV digital isolation devices is packaged in a small 16-lead QSOP. While most 4-channel isolators come in 16-lead wide SOIC packages, the ADuM7440 / ADuM7441 / ADuM7442 free almost 70% of board space and yet can still withstand high isolation voltage and meet UL regulatory requirements. In addition to the space savings, the ADuM7440 / ADuM7441 / ADuM7442 offer a lower price than 2.5 kV or 5 kV isolators where only functional isolation is needed.
This family, like many Analog Devices isolators, offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at comparable data rates up to 25 Mbps. Despite the low power consumption, all models of the ADuM7440 / ADuM7441 / ADuM7442 provide low pulse width distortion (<5 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.
The ADuM7440 / ADuM7441 / ADuM7442 isolators provide four independent isolation channels in a variety of channel configurations and two data rates (see the Ordering Guide) up to 25 Mbps. All models operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products also have an output default high logic state in the absence of the input power.
APPLICATIONS
- General-purpose, multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Brochure 1
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM7440ARQZ | 16-Lead QSOP | ||
| ADUM7440ARQZ-RL7 | 16-Lead QSOP | ||
| ADUM7440CRQZ | 16-Lead QSOP | ||
| ADUM7440CRQZ-RL7 | 16-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM7440ARQZ | PRODUCTION | |
| ADUM7440ARQZ-RL7 | PRODUCTION | |
| ADUM7440CRQZ | PRODUCTION | |
| ADUM7440CRQZ-RL7 | PRODUCTION | |
|
Aug 28, 2017 - 17_0107 Addition of ASE Chungli as an Alternate Assembly Site for Select Isolator Products in 16L and 20L QSOP |
||
| ADUM7440ARQZ | PRODUCTION | |
| ADUM7440ARQZ-RL7 | PRODUCTION | |
| ADUM7440CRQZ | PRODUCTION | |
| ADUM7440CRQZ-RL7 | PRODUCTION | |
|
Aug 19, 2015 - 15_0165 Addition of a Polyimide Layer for ADuM7440/ADuM7441/ADuM7442 Devices |
||
| ADUM7440ARQZ | PRODUCTION | |
| ADUM7440ARQZ-RL7 | PRODUCTION | |
| ADUM7440CRQZ | PRODUCTION | |
| ADUM7440CRQZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM340E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |