Search

“ADA4627” 的搜索结果
筛查
筛查
工具和模型
- 12
网站部分
- 69
- 9
Analog.com上的搜索结果
相关性
排序
- LTspiceLTspice? is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
- SPICE 模型SPICE Macro Model for ADA4627, 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp.
CIR
10.83 K
- 应用笔记This application note describes a high-speed instrumentation amplifier design using the AD8271 difference amplifier and the ADA4627-1 JFET input op amp.
- 应用笔记… 电压时,输出等于参考电压 (VREF) 。 输出传至 ADA4627-1, 后者充当AD8479和负载之间的接口。将输出连接至ADA4627-1,而不是直接连接至AD8479输出,这样有助于避免因负载变化引起的所需输出电流变化。ADA4627-1 …
- 评估板 & 工具The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board. The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor …