AD5790

量产

可供系统立即使用的20位、±2 LSB INL电压输出DAC

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 单通道20位电压输出DAC,±2 LSB INL
  • 输出噪声频谱密度:8 nV/√Hz
  • 线性误差长期稳定性:0.1 LSB
  • 增益误差温度系数:±0.018 ppm/°C
  • 输出电压建立时间:2.5 μs
  • 中间电平毛刺脉冲:3.5 nV-s
  • 集成式精密基准电压缓冲器
  • 工作温度范围:−40°C至+125°C
  • 4mm x 5mm LFCSP封装
  • 宽电源电压范围:最高达±16.5 V
  • 35 MHz施密特触发数字接口
  • 1.8 V兼容数字接口

AD5790
可供系统立即使用的20位、±2 LSB INL电压输出DAC
提问

参考资料

了解更多

软件资源


硬件生态系统

部分模型 产品周期 描述
精密运算放大器 (Vos<1mV且TCVos<2uV/C) 3
AD8675 量产 36 V、精密、2.8 nV/√Hz轨到轨输出运算放大器
ADA4898-1 量产 高电压、低噪声、低失真、单位增益稳定、高速、双通道、8引脚运算放大器
ADA4004-1 量产 1.8 nV/√Hz、36 V精密运算放大器(单通道)
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

精密DAC误差预算工具

精密DAC误差预算工具是一种Web应用程序,用于计算精密DAC信号链的直流精度。它可显示整个信号链中的静态误差状况,以快速评估设计利弊。可计算由基准电压源、运算放大器和精密DAC引起的直流误差。

打开工具

IBIS 模型 1


评估套件

eval board
EVAL-AD5780ARDZ

Evaluating the AD5780 System Ready, 18-Bit, ±1 LSB INL, Voltage Output DAC

特性和优点

  • Full featured evaluation board for the AD5780 
  • ADP5070 power solution generated from single 5 V supply
  • Applicable evaluation board for the AD5760 and AD5790 
  • PC control in conjunction with the Analog Devices Inc., EVALSDP-CK1Z (SDP-K1) controller board
  • Various link options

产品详情

The operation of the EVAL-AD5780ARDZ for evaluating the AD5780 (18-bit), bipolar voltage output, digital-to-analog converter (DAC) is detailed in this user guide.

The EVAL-AD5780ARDZ facilitates fast prototyping of the AD5780 circuit, thereby reducing design time. The EVAL-AD5780ARDZ provides an on-board −14 V and +14 V dual power supply. This evaluation board also utilizes external reference boards with an output voltage of +10 V and −10 V.

The EVAL-AD5780ARDZ interfaces with the USB port of a PC via a system demonstration platform (SDP-K1) controller board. The ACE software is available for download on the EVAL-AD5780ARDZ product page. This software enables the user to program the AD5780. A peripheral module interface (PMOD) connection is also available that allows the connection of different microcontrollers to the EVAL-AD5780ARDZ without the SDP-K1 controller board. Note that when a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user cannot use the ACE software.

For full details on the AD5780, see the AD5780 data sheet, which must be used in conjunction with this user guide when using the EVAL-AD5780ARDZ evaluation board.

For added flexibility, the AD5780 can be substituted with either the AD5760 or AD5790, which must be ordered separately.

eval board
EVAL-AD5790

AD5790 Evaluation Board

产品详情

The Evaluation board for the AD5790 contains a SDP-B connection and software allowing the AD5790 to be controlled from a SDP-B board.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5780ARDZ
Evaluating the AD5780 System Ready, 18-Bit, ±1 LSB INL, Voltage Output DAC
EVAL-AD5790
AD5790 Evaluation Board

参考电路

CN0257 参考设计

20位、线性、低噪声、精密、单极性+10 V直流电压源

特性和优点

  • 20位线性电压源
  • +10V输出
  • 低噪声
  • 缓冲基准电压输入
CN0257
20位、线性、低噪声、精密、单极性+10 V直流电压源

最新评论

近期浏览