Analog Devices temperature sensor devices sense and measure temperature with precise accuracy and reliability. Our temperature sensor products support an analog output and a digital output format to suit a large array of end applications in all traditional markets such as industrial, communications, and automotive, as well as emerging areas such as digital healthcare.
Analog Devices temperature sensors achieve up to ±0.1°C measurement accuracy over a wide temperature range, are NIST traceable, and are plug-in ready, often requiring no additional signal conditioning or calibration. Additionally, ADI digital temperature sensors may integrate other functions such as DACs, ADCs, references, and limit alarm registers. A range of interfaces are available, including I2C, SPI, and PWM (for digital products) and current and voltage (for analog products).
Analog devices temperature sensor devices come in a large variety of package options including ceramic and metal packages for increased robustness, and plastic and WLCSP for applications where sensor size is critically important.
All temperature sensors manufactured by Analog Devices are tested and calibrated in production, eliminating the need for post-assembly system calibration.
Sub-subcategories
Thermocouple Interface
Digital Temperature Sensors
Analog Temperature Sensors
Temperature Switches
Clinical-Grade Temperature Sensors
RTD Interface
Temperature Data Loggers