A/D Converters (ADC)
A/D Converters (ADC)
Subcategories
Analog Devices high speed A/D converters (ADCs) offer the best performance and highest sampling speed in the market. The product offerings include high IF ADCs (10 MSPS to 125 MSPS), low IF ADCs (125 MSPS to 1 GSPS), integrated receivers, and wideband ADCs (>1 GSPS). The High speed ADC portfolio offers solutions for all high speed conversion applications.
Sub-subcategories
High Speed Converter Innovations on 28 nm CMOS
Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.


High Speed Converter Innovations on 28 nm CMOS
Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}