AD9911

RECOMMENDED FOR NEW DESIGNS

500 MSPS Direct Digital Synthesizer with 10-Bit DAC

Part Models
2
1ku List Price
Starting From $22.83
Viewing:

Part Details

  • Patented SpurKiller technology
  • Multitone generation
  • Test-tone modulation
  • Up to 800 Mbps data throughput
  • Matched latencies for frequency/phase/amplitude changes
  • Linear frequency/phase/amplitude sweeping capability
  • Up to 16 levels of FSK, PSK, ASK
  • Programmable DAC full-scale current
  • 32-bit frequency tuning resolution
  • 14-bit phase offset resolution
  • 10-bit output amplitude-scaling resolution
  • Software-/hardware-controlled power-down
  • Multiple device synchronization
  • Selectable 4× to 20× REF_CLK multiplier (PLL)
  • Selectable REF_CLK crystal oscillator
  • 56-lead LFCSP
AD9911
500 MSPS Direct Digital Synthesizer with 10-Bit DAC
AD9911-fbl AD9911 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 21

Technical Articles 21

Product Highlight 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

EVAL-AD9911
AD9911 Evaluation Board

Latest Discussions

Recently Viewed