AD9852

PRODUCTION

CMOS 300 MSPS Complete DDS

Part Models
2
1ku List Price
Starting From $34.30
Viewing:

Part Details

  • 300 MHz internal clock rate
  • FSK, BPSK, PSK, chirp, AM operation
  • Dual integrated 12-bit D/A converters
  • Ultrahigh speed comparator, 3 ps rms jitter
  • Excellent dynamic performance
    • 80 dB SFDR at 100 MHz (±1 MHz) AOUT
  • 4× to 20× programmable reference clock multiplier
  • Dual 48-bit programmable frequency registers
  • Dual 14-bit programmable phase offset registers
  • 12-bit programmable amplitude modulation and on/off output shaped keying function
  • Single-pin FSK and BPSK data interfaces
  • PSK capability via I/O interface
  • Linear or nonlinear FM chirp functions with single pin frequency hold function
  • Frequency ramped FSK
  • <25 ps rms total jitter in clock generator mode
  • Automatic bidirectional frequency sweeping
  • Sin(x)/x correction
  • Simplified control interface
    • 10 MHz serial 2-wire or 3-wire SPI-compatible
    • 100 MHz parallel 8-bit programming
  • 3.3 V single supply
  • Multiple power-down functions
  • Single-ended or differential input reference clock
  • Small, 80-lead LQFP or TQFP with exposed pad
AD9852
CMOS 300 MSPS Complete DDS
AD9852 Functional Block Diagram AD9852 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 20

Technical Articles 21

Product Highlight 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9852 IBIS Models 1

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

EVAL-AD9852

AD9852 Evaluation Board

Product Details

Please be aware that this product is not compatible with current Microsoft operating systems. In addition, the interface cable between computer and the evaluation board requires a parallel printer cable not available on newer computers. For new designs, the AD9956 and AD9912 should be considered.

EVAL-AD9852
AD9852 Evaluation Board

Latest Discussions

Recently Viewed