HMC221B

PRODUCTION

GaAs, MMIC, SPDT Switch, 10 kHz to 3 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low insertion loss: 0.4 dB typical
  • Input third-order intercept (IP3): 55 dBm typical
  • Positive control: 0 V/3 V
  • Ultrasmall package: SOT-23
HMC221B
GaAs, MMIC, SPDT Switch, 10 kHz to 3 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions