Analog Temperature Sensors
searchIcon
banner background image

Analog Temperature Sensors

Analog Devices analog temperature sensors provide current or voltage output proportional to the absolute temperature with accuracies of up to ±1°C. Our diverse range of analog output temperatures sensors can be used in a broad range of applications with no need for external calibration, and with minimal signal conditioning/conversion circuitry. To better suit your varied design needs, our portfolio of temperature sensors are available in multiple package options.
Analog Devices analog temperature sensors provide current or voltage output proportional to the absolute temperature with accuracies of up to ±1°C. Our diverse range of analog output temperatures sensors can be used in a broad range of applications with no need for external calibration, and with minimal signal conditioning/conversion circuitry. To better suit your varied design needs, our portfolio of temperature sensors are available in multiple package options.