HMC-C031

LAST TIME BUY

x2 Active Multiplier Module, 6 - 10 GHz Fout

Part Details

  • High Output Power: +17 dBm
  • Low Input Power Drive: -2 to +6 dBm
  • 100 KHz SSB Phase Noise: -140 dBc/Hz
  • Single Supply: +5V@ 90 mA
  • RoHS Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55° to +85°C Operating Temperature
HMC-C031
x2 Active Multiplier Module, 6 - 10 GHz Fout
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C031 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed