Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC247-DIE

RECOMMENDED FOR NEW DESIGNS

400° Analog Phase Shifter Chip, 5 - 18 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: 5 - 18 GHz
  • Phase Shift: >400
  • Single Positive Voltage Control
  • Small Size: 2.3 x 1.6 x 0.1 mm
HMC247-DIE
400° Analog Phase Shifter Chip, 5 - 18 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

No discussions on HMC247-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed