HMC773A-DIE

PRODUCTION

GaAs MMIC Fundamental Mixer, 6 - 26 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Downconverter
    • Conversion loss: 10 dB (typical)
    • LO to RF isolation: 39 dB (typical)
    • LO to IF isolation: 33 dB (typical)
    • RF to IF isolation: 18 dB (typical)
    • Input IP3: 21 dBm (typical)
    • Input IP2: 46 dBm (typical)
    • P1dB: 12 dBm (typical)
  • IF bandwidth: dc to 10 GHz
  • Passive: no dc bias required
  • Small size: 1.290 mm × 0.880 mm × 0.102 mm
HMC773A-DIE
GaAs MMIC Fundamental Mixer, 6 - 26 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC773A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed